Quicker time to market in 3 easy steps

Geared Motor Solutions

Quick to configure. Quick to build. Quick to deliver. Configure your own solution with our experts by selecting your motor and gearbox, and adding accessories such as encoders, brakes, controllers, and shaft extension kits to create a solution perfectly suited to your specific application. There are a number of customization options available across our entire range of products, from modifications in shaft length, diameter and position, to special windings for alterations in voltage and output speed. Our team of engineers can quickly customize any aspect of your product to perfectly suit your desired application. Whether it’s fitting your motor-gearbox inside the constraints of your chassis, increasing torque or fine-tuning the output speed of your solution, our engineers are well-versed in producing custom design solutions.

Parvalux_modular_motors
Parvalux_modular_motors
| Step 1: Voltage, Power and Torque

Motor Specifications

Voltage, power, and torque are the best starting points in motor selection as these provide the basis for the output performance of DC motors. Within our range, you’ll find both brushed and brushless options at different frame sizes and stack lengths.

Parvalux_modular_combo
| Step 2: Motor and Gearbox Combinations

Gearbox Specifications

Gearboxes enable the output speed of a motor to be reduced and the torque to be increased. These changes can have a big effect on the final output performance of the combination that you select to power your application. With just a mounting flange needed between the motor and gearbox, our modular range combinations can be integrated seamlessly to provide an extended range of power for your applications.

Parvalux_modular_combo
Parvalux_modular_accessories
Parvalux_modular_accessories
| Step 3: Fine Tune Your Configuration

Modular Accessories

We offer a range of accessories to enable more precise control of your motor-gearbox system. Add accessories such as encoders, brakes, controllers and shaft extension kits to create a solution perfectly suited to your specific application.

Thank you very much!

We've received your request and will be in touch soon.

Close note

We're sorry!

Unfortunately, something went wrong. Please try again later.

Close note
| Download Brochure

Modular Range Guide

Quick to configure, build and deliver. When the demand for a quick turnaround to take a concept to market is at an all time high, our modular range solutions can provide the perfect starting point for proof of concept, which can later be customized to meet your exact requirements. Configure your solution with our experts. Download our brochure for more specification details.

1

Your data

configure_604x604-2
configure_604x604-2
| Configure

Start Building Your Modular Solution

Navigate through the options to explore the pre-selected modular combinations suitable for the applications listed. These recommended products are a great starting point for your modular range build, or alternatively, start from scratch and build your own solution that meets your exact requirements.

| How can we help you?

Ask Our Expert

+1 508 916 6620 | sales.us@parvalux.com

contact 2_170x170

| How can we help you?

Ask Our Expert

+1 508 916 6620 | sales.us@parvalux.com

Contact Us