Pack Expo_604x604-1
| Schedule an Appointment

Meet Parvalux at Pack Expo

Looking to improve packaging machine performance? Meet with Parvalux engineers to discuss your application and discover drive solutions designed to reduce complexity, improve uptime, and support efficient machine operation. Explore our packaging automation technologies and see how we help OEMs build reliable, high-performing systems.

Pack Expo_604x604-1

Drive Solutions That Move Packaging Automation Systems

The packaging automation market continues to grow as manufacturers and fulfillment operations seek faster, more flexible, and more efficient packaging processes. Parvalux supports a wide range of packaging equipment with motor and geared motor solutions designed for reliability, precision, and long service life for the following applications.
void filling_416x234

Void Filling

  • Void-filling machines automatically dispense protective materials such as paper or air pillows to secure products during shipping.
  • Parvalux gear motors provide smooth, reliable motion for feeding, cutting, and dispensing materials, helping fulfillment operations maintain speed, accuracy, and uptime.
case sealing_416x234

Case Sealing

  • Case sealing machines require dependable motion to fold flaps, drive side conveyors, and apply tape or adhesive consistently.
  • Parvalux motors provide quiet, efficient, and reliable operation, helping packaging lines maintain high output with minimal maintenance requirements.
on deman_416x234

On-Demand

  • On-demand packaging systems create customized packaging in real time to match varying product sizes and formats.
  • Parvalux motor solutions drive conveyors, rollers, cutting blades, and sealing mechanisms while enabling precise control of speed, torque, and positioning to reduce waste and improve package quality.
shrink wrap_416x234

Shrink Wrapping

  • Shrink wrapping systems rely on synchronized motion to control film dispensing, sealing, and product conveyance through the packaging process.
  • Parvalux geared motors deliver the torque, timing precision, and durability required for consistent wrapping performance in continuous, high-throughput environments.

Packaging Automation Applications

Learn More
BLDC_416x234-1

BLDC Motors

  • Improve machine efficiency
  • Reduce maintenance
  • Support variable-speed
  • Simplify system integration
  • Designed for demanding production environments
PMDC_416x234

PMDC Motors

  • Improve machine efficiency
  • Minimize downtime
  • Support variable-speed
  • Enable precise product handling
  • Optimize performance
compact drive_416x234

Compact Drives

  • Integrated drive solution
  • Up to 50% smaller footprin
  • Up to 60 Nm nominal torque
  • Multiple gearbox ratios available
  • IP67-rated
modular_416x234

Modular Solutions

  • Flexible configuration
  • Rapid prototyping
  • Simplified integration
  • Scalable architecture
custom_416x234

Custom Engineered

  • Application-specific designs
  • Seamless integration
  • Optimized performance
  • End-to-end engineering support

Drive System Solutions

Learn More
WKHTM packaging 604x604
| Download Whitepaper

Drive System Expertise for your Packaging Application

With global packaging demands evolving at record pace, you need a flexible drive system that optimizes your line while keeping production going. From motors, gearboxes and controls to on-demand packaging solutions, our whitepaper is packed with expert insight, expansion options, and configuration ideas to help you get started. Download our whitepaper. You will discover:

Select the right drive
Improve reliability and uptime
Optimize efficiency and performance
Simplify machine integration
Solve packaging automation challenges
WKHTM packaging 604x604

Thank you very much!

We've received your request and will be in touch soon.

Close note

We're sorry!

Unfortunately, something went wrong. Please try again later.

Close note
| Whitepaper

Drive System Selection for Packaging Applications

In this whitepaper, learn how to select drive systems that increase throughput, improve precision, and reduce downtime in packaging machines.

1

Your data

Parvalux BLx53_604x604
| Download Technical Specs

BLx53 for Conveyors

The BLx53 BLDC motor offers high performance in a compact footprint making it the perfect solution for any motor-driven roller conveyor system. Available in 24 V and offering up to 0.37 Nm of torque in continuous operation, the BLx53 comes as standard with an integrated controller and offers flexibility to OEMs through custom shaft pulleys and mounting flanges available on request.

Parvalux BLx53_604x604
compact drive_604x604
| Download Technical Specs

Compact Drive

The compact drive range from Parvalux combines a hardened 2-stage worm and helical geartrain with a maxon EC-i76 flat motor  with EC-i60 and EC-i90 versions planned for future development.Equipped with integrated electronics and currently providing up to 60 Nm of nominal torque, this complete drive solution offers an average size reduction of 50% when compared to its equivalent PMDC geared motor solution.

compact drive_604x604

| How can we help you?

Ask Our Expert

+1 508 916 6620 | sales.us@parvalux.com

Alex_Valentino

| How can we help you?

Ask Our Expert

+1 508 916 6620 | sales.us@parvalux.com

Contact Us